View All Press-Lok Adapters

20FSAX-20MP90

Product # 73045116

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20FSAX-20MP90  /  20FSAX20MP90
    Product # 73045116
    Description 20FSAX-20MP90
    UPC 770075408147
    T1 Thread 1 1/4 in
    Thread Size 1 1/4-11 1/2
  • Specifications
    A (mm) 61
    B (mm) 67
    L Length (mm) 67
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 3.41