View All Press-Lok Adapters

24MSH-24FSH90

Product # 73046221

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 24MSH-24FSH90  /  23MSH24FSH90
    Product # 73046221
    Description 24MSH-24FSH90
    UPC 770075466567
    T1 Thread 1 1/2 in
  • Specifications
    A (mm) 82
    L Length (mm) 90
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 99
    Weight (lbs.) 2.24