The product images shown are Illustrative only and may not be an exact representation of the product.

iLok® Adapters

Gates® patented coupling and adapter design for joining, or coupling, hose to hose "by hand", no need for a wrench or hammer or other tools. Used to replace staple-lock in mining and threaded couplings in vibro hammer or pile driving equipment. Gates iLok® is poised to revolutionize safety and performance standards in longwall mining applications.

  • Easy to connect and disconnect by hand.
  • Tested to over 1,000,000 impulse cycles without failure.
  • Provides a secure, visible locking system.
  • Slim compact design offers resistance to abrasion against adjoining hoses that often happens with the alternative staple-lock system.
  • When disconnecting to move hoses, iLok forces the release of residual pressure away from workers for a unique safety feature versus staple-lock design.
  • iLok is plated with Gates® TuffCoat Xtreme plating providing 740 hours of red rust protection, exceeding the 72 hour SAE standard by more than 1,000 percent.

All Parts

1-10 of 62 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
12FILOR-12MSA-TCX / 12FILOR12MSATCX 734600685 12FILOR-12MSA-TCX
12FILOR-12MSA-TCX XBULK / 12FILOR12MSATCXXBULK 73460068 12FILOR-12MSA-TCX XBULK
12FILOR-12MSH-TCX / 12FILOR12MSHTCX 734600235 12FILOR-12MSH-TCX
12FILOR-12MSH-TCX XBULK / 12FILOR12MSHTCXXBULK 73460023 12FILOR-12MSH-TCX XBULK
12FILOR-12MSHSP-TCX / 12FILOR12MSHSPTCX 734600225 12FILOR-12MSHSP-TCX
12FILOR-12MSHSP-TCX XBULK / 12FILOR12MSHSPTCXXBULK 73460022 12FILOR-12MSHSP-TCX XBULK
12FILOR-PLUG-TCX / 12FILORPLUGTCX 734600765 12FILOR-PLUG-TCX
16FILOR-16MSA-TCX / 16FILOR16MSATCX 734600625 16FILOR-16MSA-TCX
16FILOR-16MSA-TCX XBULK / 16FILOR16MSATCXXBULK 73460062 16FILOR-16MSA-TCX XBULK
16FILOR-16MSH-TCX / 16FILOR16MSHTCX 734600285 16FILOR-16MSH-TCX
1-10 of 62 Items