The product images shown are Illustrative only and may not be an exact representation of the product.
View All Hammer Unions

32GSM-32FHU 1502

Product # 734120315

Fig. 1502 Hammer unions

  • Sizes 1-1/2" and 2" Fig. 1502
  • Product Details
    Part # 32GSM-32FHU 1502  /  32GSM32FHU1502
    Product # 734120315
    Description 32GSM-32FHU 1502
    UPC 770075534327
  • Specifications
    C Cutoff (in) 2.86
    C Cutoff (mm) 72.6
    Hose I.D. (in) 2
    L Length (in) 7.35
    L Length (mm) 186
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 8.654