The product images shown are Illustrative only and may not be an exact representation of the product.
View All Hammer Unions

24GSM-32MHU 1502

Product # 734102685

Fig. 1502 Hammer unions

  • Sizes 1-1/2" and 2" Fig. 1502
  • Product Details
    Part # 24GSM-32MHU1502  /  24GSM32MHU1502
    Product # 734102685
    Description 24GSM-32MHU 1502
    UPC 770075394563
  • Specifications
    C Cutoff (in) 2.90
    C Cutoff (mm) 73.7
    Hose I.D. (in) 1 1/2
    L Length (in) 6.64
    L Length (mm) 168.7
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 6.375