The product images shown are Illustrative only and may not be an exact representation of the product.
View All Hammer Unions

24GSM-32FHU 1502

Product # 734102675

Fig. 1502 Hammer unions

  • Sizes 1-1/2" and 2" Fig. 1502
  • Product Details
    Part # 24GSM-32FHU 1502  /  24GSM32FHU1502
    Product # 734102675
    Description 24GSM-32FHU 1502
    UPC 770075394556
  • Specifications
    C Cutoff (in) 6.26
    C Cutoff (mm) 159
    Hose I.D. (in) 1 1/2
    L Length (in) 2.52
    L Length (mm) 64
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 5.49