Hydraulic plugs and caps for storing hydraulic equipment. We also offer a wide variety of thread variables to complete our coverage. When it comes to variety, no one can beat our selection and availability. We offer a multitude of configurations and sizes certain to meet your needs.
Part # | G60897-0012 / 12FL-CAP |
---|---|
Product # | 725366115 |
Description | G60897-0012 12FL-CAP |
UPC | 072053811704 |
A (in) | 1.88 |
B (in) | .41 |
Notes | For maintenance use only. Not to be used under pressure. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.5 |