View All Plated Wire Spring Guards

G83801-0029 1 27/32-RSG-10'

Product # 72770524

Metal spring guard used to bundle multple hoses or to protect against abrasion.

  • Product Details
    Part # 1 27/32" RSG-10FT  /  G83801-0029
    Product # 72770524
    Description G83801-0029 1 27/32-RSG-10'
    UPC 072053032130
  • Specifications
    A (+.015) (in) 1.847
    G (in) 14 (.080)
    P (in) 13/32
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 0.35