View All Plated Wire Spring Guards

G83801-0014 55/64-RSG-25'

Product # 72770512

Metal spring guard used to bundle multple hoses or to protect against abrasion.

  • Product Details
    Part # 55/64" RSG-25FT  /  G83801-0014
    Product # 72770512
    Description G83801-0014 55/64-RSG-25'
    UPC 072053032345
  • Specifications
    A (+.015) (in) .852
    G (in) 14 (.080)
    P (in) 7/32
  • Packaging details
    Customer Pack 25
    Weight (lbs.) 0.23