View All Plated Wire Spring Guards

G83801-0025 1 37/64-RSG25'

Product # 72770518

Metal spring guard used to bundle multple hoses or to protect against abrasion.

  • Product Details
    Part # 1 37/64" RSG-25FT  /  G83801-0025
    Product # 72770518
    Description G83801-0025 1 37/64-RSG25'
    UPC 072053032406
  • Specifications
    A (+.015) (in) 1.578
    G (in) 11 (.120)
    P (in) 11/32
  • Packaging details
    Customer Pack 25
    Weight (lbs.) 0.65