For proper spring guard selection compare the outside diameter of the hose to the inside diameter of the spring guard.
Part # | G83801-0018 / 1 1/8" RSG-25FT |
---|---|
Product # | 72770522 |
Description | G83801-0018 1 1/8-RSG-25' |
UPC | 072053032116 |
G (in) | 14 (.080) |
P (in) | 7/32 |
Customer Pack | 25 |
---|---|
Weight (lbs.) | 0.15 |