View All Plated Wire Spring Guards

G82801-0013 51/64-FSG-25'

Product # 72770534

Metal spring guard used to bundle multple hoses or to protect against abrasion.

  • Product Details
    Part # 51/64" FSG-25FT  /  G82801-0013
    Product # 72770534
    Description G82801-0013 51/64-FSG-25'
    UPC 072053032444
  • Specifications
    A (+.015) (in) .797
    B (in) .032
    C (in) 3/8
    P (in) 1/2
  • Packaging details
    Customer Pack 25
    Weight (lbs.) 0.22