View All Plated Wire Spring Guards

G83801-0009 35/64-RSG-25'

Product # 72770521

Metal spring guard used to bundle multple hoses or to protect against abrasion.

  • Product Details
    Part # 35/64" RSG-25FT  /  G83801-0009
    Product # 72770521
    Description G83801-0009 35/64-RSG-25'
    UPC 072053032314
  • Specifications
    A (+.015) (in) .550
    G (in) 14 (.080)
    P (in) 7/32
  • Packaging details
    Customer Pack 25
    Weight (lbs.) 0.16