For proper spring guard selection compare the outside diameter of the hose to the inside diameter of the spring guard.
Part # | G82801-0012 / 13/16" FSG-25FT |
---|---|
Product # | 72770503 |
Description | G82801-0012 13/16-FSG-25' |
UPC | 072053032222 |
B (in) | .028 |
C (in) | 1/4 |
P (in) | 3/8 |
Customer Pack | 25 |
---|---|
Weight (lbs.) | 0.2 |