View All Plated Flat Armor Spring Guards

G82801-0027 1 11/16-FSG-5'

Product # 72770529

Metal spring guard used to bundle multple hoses or to protect against abrasion.

  • Product Details
    Part # 1 11/16" FSG-5FT  /  G82801-0027
    Product # 72770529
    Description G82801-0027 1 11/16-FSG-5'
    UPC 072053032185
  • Specifications
    A (+.015) (in) 1.687
    B (in) .028
    C (in) 1/2
    P (in) 5/8
  • Packaging details
    Customer Pack 5
    Weight (lbs.) 0.5