The product images shown are Illustrative only and may not be an exact representation of the product.
View All Plastic Protective Coil Sleeves

G81900-0012 3/4 CS1155

Product # 72771155

Economical, lightweight plastic sleeving protects hose from water, air, gasoline and hydraulic fluids. Effective temperature range from -40°F to +250°F (-40°C to +121°C).

  • Product Details
    Part # 3/4" CS1155-50FT  /  G81900-0012
    Product # 72771155
    Description G81900-0012 3/4 CS1155
    UPC 072053195682
  • Specifications
    A Coil I.D. (in) 3/4
    B Strip Width (in) 3/8
    Thickness (in) .070
  • Packaging details
    Customer Pack 50
    Weight (lbs.) 0.09