The product images shown are Illustrative only and may not be an exact representation of the product.
View All Plastic Protective Coil Sleeves

G81900-0030 1 7/8 CS1158-25'

Product # 72771158

Economical, lightweight plastic sleeving protects hose from water, air, gasoline and hydraulic fluids. Effective temperature range from -40°F to +250°F (-40°C to +121°C).

  • Product Details
    Part # 1 7/8" CS1158-25FT  /  G81900-0030
    Product # 72771158
    Description G81900-0030 1 7/8 CS1158-25'
    UPC 072053195712
  • Specifications
    A Coil I.D. (in) 1 7/8
    B Strip Width (in) 5/8
    Thickness (in) .115
  • Packaging details
    Customer Pack 25
    Weight (lbs.) 0.09