The product images shown are Illustrative only and may not be an exact representation of the product.

Plastic Protective Coil Sleeves

Economical, lightweight plastic sleeving protects hose from water, air, gasoline and hydraulic fluids. Effective temperature range from -40°F to +250°F (-40°C to +121°C).

All Parts

1-8 of 8 Items
Part # Product # Description
1 3/8" CS1157-25FT / G81900-0022 72771157 G81900-0022 1 3/8 CS1157
1 7/8" CS1158-25FT / G81900-0030 72771158 G81900-0030 1 7/8 CS1158-25'
1" CS1156-50FT / G81900-0016 72771156 G81900-0016 1 CS1156
1/2" CS1153-100FT / G81900-0008 72771153 G81900-0008 1/2 CS1153-100'
1/4" CS1151-100FT / G81900-0004 72771151 G81900-0004 1/4 CS1151
3/4" CS1155-50FT / G81900-0012 72771155 G81900-0012 3/4 CS1155
3/8" CS1152-100FT / G81900-0006 72771152 G81900-0006 3/8 CS1152-100'
5/8" CS1154-50FT / G81900-0010 72771154 G81900-0010 5/8 CS1154-50'
1-8 of 8 Items