The product images shown are Illustrative only and may not be an exact representation of the product.
View All O-Rings

G64782-0008 8 O-RING DIN H

Product # 72540154

Select Rubber O-rings

  • Product Details
    Part # 8 O-RING DIN H  /  G64782-0008
    Product # 72540154
    Description G64782-0008 8 O-RING DIN H
    UPC 072053208436
  • Specifications
    Inside Diameter (mm) 6
    Wall Thickness (mm) 1.5
  • Notes
    Hydraulic Notes 70 Durometer Hardness.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 0.011