View All O-Rings

G60698-0020 20 O-RING FF

Product # 72540131

Select Rubber O-rings

  • Product Details
    Part # 20 O-RING FF  /  G60698-0020
    Product # 72540131
    Description G60698-0020 20 O-RING FF
    UPC 072053149326
  • Specifications
    Reference Coupling (in) 1 1/4
  • Notes
    Caution DO NOT USE these O-Rings with phosphate esters, diesters or phosphate ester emulsion hydraulic fluids. Instead, use O-Rings made of Viton, EPDM or CPE polymers or other materials compatible with the fluids. These O-Rings are compounded from a Nitrile polymer for use with petroleum-based hydraulic fluids, water and glycol and oil-water emulsions.
    Footnote NOTE: Standard O-Ring number.
    Hydraulic Notes 90 Durometer Hardness.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 0.011