The product images shown are Illustrative only and may not be an exact representation of the product.
View All O-Rings

G64781-0014 14 O-RING DIN H

Product # 72541132

Select Rubber O-rings

  • Product Details
    Part # 14 O-RING DIN H  /  G64781-0014
    Product # 72541132
    Description G64781-0014 14 O-RING DIN H
    UPC 072053530490
  • Specifications
    Inside Diameter (mm) 10
    Wall Thickness (mm) 2
  • Notes
    Hydraulic Notes 70 Durometer Hardness.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 0.011