Clamp collar for securing nylon abrasion sleeve by crimping the sleeve onto the hose. Aluminum crimp rings which are an integrated part of the line-of-sight protective system called LifeGuard™.
Part # | G81801-0028 / HG 28 X25FT |
---|---|
Product # | 72771282 |
Description | G81801-0028 HG 28 X25FT |
UPC | 072053170351 |
Notes | Do not use the Nylon Sleeve where ambient temperatures exceed 250°F. |
---|
Customer Pack | 25 |
---|---|
Weight (lbs.) | 0.08 |