View All LifeGuard® 3000, 4000 and 5001

G81102-0016 16LG3K

Product # 72771851

Lifeguard sleeve contains and effectively redirects fluid during a pinhole leak or burst failure. Protects anything and anyone located within line-of-sight. Avoid personal injury, use Gates® Lifeguard.

  • Provides containment of up to 10,000psi
  • Protects against a 5,000psi pinhole leak for up to 5 minutes
  • Handles hydraulic fluid and biodiesel fuel
  • Allows fluid to safely escape and form a noticeable spill for hose failure detection.
  • Correlates to ISO 3457 and meets MSHA's flame resistance requirements
  • No other sleeve provides this level of protection
  • Product Details
    Part # 16LG3K  /  G81102-0016
    Product # 72771851
    Description G81102-0016 16LG3K
    UPC 770075359838
  • Specifications
    A Inside Flat (in) 1.42
    B Sleeve I.D. (in) .91
  • Packaging details
    Customer Pack 120
    Weight (lbs.) 0.0786