The product images shown are Illustrative only and may not be an exact representation of the product.
View All LifeGuard® 3000, 4000 and 5000

G81104-0014 14LG4K

Product # 72771960

Line of sight protective sleeving used as a hose guard to protect equipment operator in case of hose pinhole leak or burst. Correlates to ISO 3457 and meets MSHA flame resistance.

  • Provides containment up to 10,000 psi burst or pin hole leak.
  • LifeGuard clamping system allows the fluid to safely escape down the length of the assembly.
  • Creates a noticeable spill for hose failure detection.
  • Product Details
    Part # 14LG4K  /  G81104-0014
    Product # 72771960
    Description G81104-0014 14LG4K
    UPC 770075461890
  • Specifications
    A Inside Flat (in) 1.38
    B Sleeve I.D. (in) .88
  • Packaging details
    Customer Pack 120
    Weight (lbs.) 0.096