The product images shown are Illustrative only and may not be an exact representation of the product.

LifeGuard® 3000, 4000 and 5000

Line of sight protective sleeving used as a hose guard to protect equipment operator in case of hose pinhole leak or burst. Correlates to ISO 3457 and meets MSHA flame resistance.

  • Provides containment up to 10,000 psi burst or pin hole leak.
  • LifeGuard clamping system allows the fluid to safely escape down the length of the assembly.
  • Creates a noticeable spill for hose failure detection.

All Parts

1-10 of 15 Items
Part # Product # Description
14LG3K / G81102-0014 72771850 G81102-0014 14LG3K
14LG4K / G81104-0014 72771960 G81104-0014 14LG4K
14LG5K / G81105-0014 72771950 G81105-0014 14LG5K
16LG4K / G81104-0016 72771961 G81104-0016 16LG4K
16LG5K / G81105-0016 72771951 G81105-0016 16LG5K
20LG4K / G81104-0020 72771962 G81104-0020 20LG4K
20LG5K / G81105-0020 72771952 G81105-0020 20LG5K
22LG3K / G81102-0022 72771853 G81102-0022 22LG3K
22LG4K / G81104-0022 72771963 G81104-0022 22LG4K
22LG5K / G81105-0022 72771953 G81105-0022 22LG5K
1-10 of 15 Items