View All HeatGuard® Tape

G81100-0064 HTG-64

Product # 72771602

Tape used to secure ends of HeatGuard sleeving that has the same fire and temperature rating as the sleeving

  • Product Details
    Part # HTG-64  /  G81100-0064
    Product # 72771602
    Description G81100-0064 HTG-64
    UPC 072053930634
  • Temperature
    Temperature Range HeatGuard coated fiberglass; -65°F to +500°F (-54°C to +260°C).
  • Specifications
    Inside Diameter (in) 4
  • Packaging details
    Customer Pack 50
    Weight (lbs.) 0.55