View All HeatGuard® Tape

G81100-0200 HTG 2-INCH WIDE HEATGUARD TAPE

Product # 72770011

Tape used to secure ends of HeatGuard sleeving that has the same fire and temperature rating as the sleeving

  • Product Details
    Part # HTG 2-INCH WIDE HEATGUARD TAPE  /  G81100-0200
    Product # 72770011
    Description G81100-0200 HTG 2-INCH WIDE HEATGUARD TAPE
    UPC 770075529644
  • Temperature
    Temperature Range Rated for 500°F (260°C) continuous exposure, up to 2000°F (1093°C) for 15-20 minutes and up to 3000°F (1650°C) for 15-30 seconds.
  • Packaging details
    Customer Pack 100
    Weight (lbs.) 0.03