The product images shown are Illustrative only and may not be an exact representation of the product.
View All Hand-Operated Hose Perforator Tool

78070 HOSE PERF 3/16-3/4

Product # 74826565

A hand rolling tool to perforate the hose cover for high pressure air applications to prevent hose cover blisters.

  • Product Details
    Part # 1 1/4" HOSE PERF  /  78070
    Product # 74826565
    Description 78070 HOSE PERF 3/16-3/4
    UPC 072053132205
  • Product Attributes
    Specifications Dimensions: 7482-6565 - 2 1/2" O.D. roller by 1 1/4" wide by 8" OAL. Dimensions: 7482-6566 - 3 3/4" O.D. roller by 3" wide by 9 1/2" OAL.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1