The product images shown are Illustrative only and may not be an exact representation of the product.

Threaded Sleeve

Gates threaded sleeve adapters are used with copper and aluminum tubing in air, oil, water, and lubrication systems.

  • Easy to assemble with no need for flaring
  • Conform to ASME
  • 500 PSI working pressure

All Parts

1-10 of 16 Items
Part # Product # Description
2DCN / G60593-0202 725010255 G60593-0202 2DCN 6100X2
2DCN-21MP90 / G60595-0221 725010375 G60595-0221 2DCN-21MP90 6400X2X21
2DCN-2MP / G60594-0202 725010305 G60594-0202 2DCN-2MP 6200X2
2DCN-2MP90 / G60595-0202 725010365 G60595-0202 2DCN-2MP90 6400X2
3DCN / G60593-0303 725010265 G60593-0303 3DCN 6100X3
3DCN-2MP / G60594-0302 725010325 G60594-0302 3DCN-2MP 6200X3
3DCN-2MP90 / G60595-0302 725010385 G60595-0302 3DCN-2MP90 6400X3
4DCN / G60593-0404 725010275 G60593-0404 4DCN 6100X4
4DCN-2MP / G60594-0402 725010335 G60594-0402 4DCN-2MP 6200X4
4DCN-2MP90 / G60595-0402 725010395 G60595-0402 4DCN-2MP90 6400X4
1-10 of 16 Items