Recommended for Air, Fuel, Oil, Power Steering and Water Applications. Meets Standard Industry Specifications; Therefore, common tooling can quickly form the flared end on the tube to ensure a leak-tight connection.
Part # | G60669-1010 / 10MS-10MS-10MS |
---|---|
Product # | 725013625 |
Description | G60669-1010 10MS-10MS-10MS 44X10 |
UPC | 029769159620 |
A1 Outside Diameter (in) | 0.625 |
A2 Outside Diameter (in) | 0.625 |
A3 Outside Diameter (in) | 5/8 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.42 |