The product images shown are Illustrative only and may not be an exact representation of the product.

Towed Trailer Brake - Tee

Gates automotive adapters are used with aluminum, brass, copper, and steel tubing and adapt automotive oil filters, carburetors, power steering and fuel lines, trasmission oil cooler lines, and drain plugs. Also used to adapt brake lines to port configurations found in master cylinders or for adapting brake lines to metric sizes.

  • Robust construction with metal to metal seats for high heat and fluid compatibility
  • Conform to SAE and ASME specs
  • 2000 PSI working pressure

All Parts

1-9 of 9 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
G49300-0303 725006115 G49300-0303 7900 3/8-24 in 3/8-24 in
G49300-0305 725006135 G49300-0305 7906 1/2-20 in 1/2-20 in
G49300-0403 725006145 G49300-0403 7901 7/16-24 in 7/16-24 in
G49300-0404 725006165 G49300-0404 7898 7/16-24 in 7/16-24 in
G49301-0303 725006175 G49301-0303 7933 9/16-18 in 3/8-24 in
G49301-0304 725018365 G49301-0304 7/16-24 in 7/16-24 in
G49301-0403 725006185 G49301-0403 7904 9/16-18 in 3/8-24 in
G49302-0303 725006195 G49302-0303 7905 9/16-20 in 3/8-24 in
G49303-0403 725006155 G49303-0403 7914 3/8-24 in 3/8-24 in
1-9 of 9 Items