The product images shown are Illustrative only and may not be an exact representation of the product.

Rubber Air Brake Hose

3245E - Standard Air Brake for Truck and Bus, tractor trailor and other moving equipment. 3245T - Low Temp Air Brake and Vacuum brake for cold conditions Federal law required registration with the Department of Transportation for anyone producing air brake hose assemblies with swaged or crimped fittings.

  • 3245E - Standard AirBrake
  • Temperature: -40C to+100C (-40F to +212F)
  • Meets SAE J1402 Type A. Complies with DOT FMVSS 106
  • EPDM Tube and Cover, 2 Spiral Polyester Reinforcement
  • 3245T - Low Temp Air Brake and Vacuum Brake
  • Temperature: -54C to +100C (-65F to +212F)
  • Meets SAE J1403 Type H. Complies with DOT FMVSS 106
  • Polychloroprene Tube and Cover, braided rayon reinforcement

All Parts

1-7 of 7 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
27220 32454468 27220 3/8X50 HD GS AIR BRAKE 225 3/8 3/4 11.3
27221 32454467 27221 1/2" HD GS AIR BRAKE X50FT 225 1/2 7/8 14.97
27240 32450601 27240 3/8" AB AIR BRAKE X50FT 225 3/8 3/4 11
27241 32450603 27241 1/2" AB AIR BRAKE X50FT 225 1/2 7/8 12.82
28304 32454470 28304 3/8" HD GS AIR BRAKE REEL 225 3/8 3/4 56.51
28760 32450602 28760 3/8" AB AIR BRAKE XREEL 225 3/8 3/4 54
28761 32450604 28761 1/2" AB AIR BRAKE XREEL 225 1/2 7/8 63.1
1-7 of 7 Items