The product images shown are Illustrative only and may not be an exact representation of the product.

Metric Hydraulic Brake Adapter - Male Bubble to Tube O.D. Female

Used to connect automotive hydraulic brake lines to male metric ports that utilize a bubble seal type.

  • 4 sizes available
  • 100% brass

All Parts

1-4 of 4 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
11MMHBA-10FMHBA / G49321-1110 725006335 G49321-1110 11MMHBA-10FMHBA 7935 M11X1.5 in M10X1 in
G49321-1003 725006325 G49321-1003 1442 M10X1 in 3/8-24 in
G49321-1210 725006345 G49321-1210 7936 M12X1 in M10X1 in
G49321-1310 725006355 G49321-1310 7937 M13X1 in M10X1 in
1-4 of 4 Items