Recommended for all commercial and recreational vessel fuel line applications, C5M Marine Fuel Line hose is suitable for marine diesel, gasoline, B100 Biodiesel, gasohol fuels and hot oil applications.
Part # | 86597 / 8C5M X50FT |
---|---|
Product # | 36584597 |
Description | 86597 8C5M X50FT |
UPC | 072053435467 |
Vacuum (In. Hg) | 24 |
Continuous Operating Temperature Range | -4°F to +212°F |
Minimum Bend Radius (in) | 1.8 |
Minimum Bend Radius (mm) | 45.7 |
Min. Burst Pressure (psi) | 500 |
Hose Inside Diameter (in). | 0.406 |
Hose Inside Diameter (mm) | 10.3 |
Hose Outside Diameter (in) | 0.77 |
Hose Outside Diameter (mm) | 19.6 |
Inside Diameter (in) | 0.406 |
Inside Diameter (mm) | 10.3 |
Temperature Range | -4°F to +212°F (-20°C to +100°C) |
Working Pressure (psi) | 500 |
Outside Diameter (in) | 0.77 |
Outside Diameter (mm) | 19.6 |
Coupling Recommendation | C5 Field Attachable Couplings [G34 Series]. MegaCrimp® Couplings [G25 Series] |
---|---|
Use | Fleet |
Color | Blue |
---|---|
Cover | Modified Nitrile - Type C2. Blue. Standard. |
Reinforcement | 1-braid, textile |
Tube | Nitrile - Type C. Black. |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Reinforcement | 1-braid, textile |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | SAE J1527 A, SAE J1942, SAE J30R2 |
---|---|
Meets These Agency Specifications | ABS - American Bureau of Shipping, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers, USCG - United States Coast Guard |
Notes | Meets Flame Resistance Acceptance Designation "MSHA 2G". |
---|---|
Recommended For | On-shore/off-shore and marine diesel fuel and gasoline applications and hot oil lines up to +212°F. Meets USCG marine fuel line specifications, SAE J1527 B100 to +125°F Type A Class 1 and SAE J1942 requirements. Exceeds performance requirements of SAE J30R2 for non-marine applications. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 15.67 |
Packaging | T |