The product images shown are Illustrative only and may not be an exact representation of the product.

C5C Hydraulic Hose

Recommended for medium pressure hydraulic petroleum–based oil lines in impulse applications, lube oil, air and water in applications such as air brakes, power steering (CAUTION: intended for heavy duty commercial vehicle use only), turbocharger oil supplies, tilt cab cylinders, transmission coolant and filtration lines. Meets or exceeds requirements of SAE 100R5 for traditional hydraulic applications. Not recommended for gasoline or diesel fuel. DOT FMVSS 106–74 Type AII and SAE J1402 Type AII for air brake applications (–4 to –12). Recommended Couplings: C5 Field Attachable Couplings, C5X Field Attachable Couplings (-5, -8 &-12),MegaCrimp Couplings (Depending on Size), GlobalSpiral Couplings (Depending on Size), Please see Gates Ecrimp for correct fitting recommendation.

  • Temperature Range: Under SAE 100R5 (hydraulic) conditions –40 Deg F to +212 Deg F (–40 Deg C to +100 Deg C). All–purpose fleet application (hot lube oil lines) –40 Deg F to +300 Deg F (–40 Deg C to +149 Deg C). Air to +160 Deg F (+71 Deg C) only.
  • Avoid continuous use at maximum temperature concurrent with maximum working pressures.
  • For water emulsions see Temperature Limits Table.
  • Federal law requires registration with the Department of Transportation for anyone producing air brake hose assemblies with swaged or crimped fittings.

All Parts

1-10 of 19 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70096 36581758 70096 20C5CXCTN 625 1 1/8 1.5 9 0.54
70097 36581759 70097 24C5CXCTN 500 1 3/8 1.75 10.5 0.6
70098 36581760 70098 32C5CXCTN 350 1 13/16 2.22 13.3 0.84
70099 36581761 70099 40C5CXCTN 350 2 3/8 2.88 24 1.23
70589 36581775 70589 4C5CXREEL 3000 3/16 .52 3 0.16
70590 36581776 70590 5C5CXREEL 3000 1/4 .58 3.4 0.19
70591 36581777 70591 6C5CXREEL 2250 5/16 .67 4 0.24
70592 36581778 70592 8C5CXREEL 2000 13/32 .77 4.6 0.28
70593 36581779 70593 10C5CXREEL 1750 1/2 .92 5.5 0.38
70594 36581780 70594 12C5CXREEL 1500 5/8 1.08 6.5 0.47
1-10 of 19 Items