SureLok™ Air Brake couplings are simple to install. Press to connect, and get a secure, long-lasting fit.
Part # | G31080-0003 / 3CARTRIDGE-AB |
---|---|
Product # | 725000705 |
Description | G31080-0003 3CARTRIDGE-AB 1861X3 |
UPC | 029769151815 |
Outside Diameter (in) | 0.1875 |
Outside Diameter (mm) | 4.8 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.1 |