Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.
Part # | G33110-0806 / 8ABRSG-6MP |
---|---|
Product # | 725003415 |
Description | G33110-0806 8ABRSG-6MP 33808BY36 |
UPC | 029769158760 |
H2 Nut Hex (in) | 1.125 |
H2 Nut Hex (mm) | 28.58 |
T1 Thread (in) | 3/8-18 |
L Length (in) | 5 |
L Length (mm) | 127 |
L (in) | 5 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.46 |