The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Couplings to Male Pipe with Spring Guard

Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.

  • Many fittings can be detached and reattached for reuse
  • Meet SAE J1402 and DOT FMVSS-106 requirements
  • 225 PSI working pressure, 900 PSI burst pressure

All Parts

1-5 of 5 Items
Part # Product # Description Hose I.D. (in) Hose I.D. (mm) T(in) T(mm) L (in) L (mm) C (in) C (mm) Thread Size
G33110-0604 725003385 G33110-0604 6ABRSG-4MP 33806BY34 4.8 121.9
G33110-0606 725003395 G33110-0606 6ABRSG-6MP 33806BY36 ( G-AB-06-06PR94-B ) 4.8 121.9
G33110-0608 725003405 G33110-0608 6ABRSG-8MP 33806BY38 4.9 124.5
G33110-0806 725003415 G33110-0806 8ABRSG-6MP 33808BY36 5 127
G33110-0808 725003425 G33110-0808 8ABRSG-8MP 33808BY38 5.2 132.1
1-5 of 5 Items