Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.
Part # | G33151-0806 / 8ABR-6FABX-6MPA |
---|---|
Product # | 725015605 |
Description | G33151-0806 8ABR-6FABX-6MPA |
UPC | 029769205969 |
H2 Nut Hex (in) | 1.125 |
H2 Nut Hex (mm) | 28.58 |
T1 Thread (in) | 3/8-18 |
A1 Outside Diameter (in) | 0.5 |
A1 Outside Diameter (mm) | 12.7 |
L Length (in) | 2.94 |
L Length (mm) | 74.7 |
L (in) | 2.94 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.45 |