Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.
Part # | G33151-0604 / 6ABR-6FABX-4MPA |
---|---|
Product # | 725003525 |
Description | G33151-0604 6ABR-6FABX-4MPA 33806BY84 |
UPC | 029769158678 |
H2 Nut Hex (in) | 0.94 |
H2 Nut Hex (mm) | 23.83 |
T1 Thread (in) | 1/4-18 |
A1 Outside Diameter (in) | 0.375 |
A1 Outside Diameter (mm) | 9.7 |
L Length (in) | 2.94 |
L Length (mm) | 74.7 |
L (in) | 2.94 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.32 |