The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Couplings to Female Air Brake Couplings Swivel with Adapter

Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.

  • Many fittings can be detached and reattached for reuse
  • Meet SAE J1402 and DOT FMVSS-106 requirements
  • 225 PSI working pressure, 900 PSI burst pressure

All Parts

1-4 of 4 Items
Part # Product # Description Hose I.D. (in) Hose I.D. (mm) T(in) T(mm) L (in) L (mm) C (in) C (mm) Thread Size
G33151-0604 725003525 G33151-0604 6ABR-6FABX-4MPA 33806BY84 2.94 74.7
G33151-0606 725003535 G33151-0606 6ABR-6FABX-6MPA 33806BY86 2.94 74.7
G33151-0608 725003545 G33151-0608 6ABR-8FABX-8MPA 33808BY86 2.94 74.7
G33151-0806 725015605 G33151-0806 8ABR-6FABX-6MPA 2.94 74.7
1-4 of 4 Items