The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Copper Tubing Compression Union

Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxillary components

  • Easy to assemble, no flaring tools required
  • Versatile - can be used with nylon tubing by replacing the long nut and sleeve with an insert, rigid sleeve, and nut.

All Parts

1-5 of 5 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
10ABCT-10ABCT / G30400-1010 725000625 G30400-1010 10ABCT-10ABCT 1362X10 0.625 in 0.625 in 13/16-18 in 13/16-18 in
12ABCT-12ABCT / G30400-1212 725000635 G30400-1212 12ABCT-12ABCT 1362X12 0.75 in 0.75 in 1-18 in 1-18 in
4ABCT-4ABCT / G30400-0404 725000595 G30400-0404 4ABCT-4ABCT 1362X4 0.25 in 0.25 in 7/16-24 in 7/16-24 in
6ABCT-6ABCT / G30400-0606 725000605 G30400-0606 6ABCT-6ABCT 1362X6 0.375 in 0.375 in 17/32-24 in 17/32-24 in
8ABCT-8ABCT / G30400-0808 725000615 G30400-0808 8ABCT-8ABCT 1362X8 0.5 in 0.5 in 11/16-20 in 11/16-20 in
1-5 of 5 Items