The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Copper Tubing Compression Union - 90°

Gates® Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxiliary components

  • Easy to assemble, no flaring tools required
  • Versatile - can be used with nylon tubing by replacing the long nut and sleeve with an insert, rigid sleeve, and nut.

All Parts

1-3 of 3 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
10ABCT-10ABCT90 / G30404-1010 725000665 G30404-1010 10ABCT-10ABCT90 1365X10 0.625 in 0.625 in 13/16-18 in 13/16-18 in
6ABCT-6ABCT90 / G30404-0606 725000645 G30404-0606 6ABCT-6ABCT90 1365X6 0.375 in 0.375 in 17/32-24 in 17/32-24 in
8ABCT-8ABCT90 / G30404-0808 725000655 G30404-0808 8ABCT-8ABCT90 1365X8 0.5 in 0.5 in 11/16-20 in 11/16-20 in
1-3 of 3 Items