The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Copper Tubing Compression Tube Sleeve Nut

Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxillary components

  • Easy to assemble, no flaring tools required
  • Versatile - can be used with nylon tubing by replacing the long nut and sleeve with an insert, rigid sleeve, and nut.

All Parts

1-5 of 5 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
10TSN-ABCT / G30060-0010 725000095 G30060-0010 10TSN-ABCT 1361X10 0.625 in 13/16-18 in
12TSN-ABCT / G30060-0012 725000105 G30060-0012 12TSN-ABCT 1361X12 0.75 in 1-18 in
4TSN-ABCT / G30060-0004 725000065 G30060-0004 4TSN-ABCT 1361X4 0.25 in 7/16-24 in
6TSN-ABCT / G30060-0006 725000075 G30060-0006 6TSN-ABCT 1361X6 0.375 in 17/32-24 in
8TSN-ABCT / G30060-0008 725000085 G30060-0008 8TSN-ABCT 1361X8 0.5 in 11/16-20 in
1-5 of 5 Items