Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxiliary components.
Part # | G30100-0604 / 6ABCT-4MP |
---|---|
Product # | 725000155 |
Description | G30100-0604 6ABCT-4MP 1368X6 |
UPC | 029769148266 |
A1 Outside Diameter (in) | 0.375 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.1 |