Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxiliary components.
Part # | G30100-0602 / 6ABCT-2MP |
---|---|
Product # | 725000145 |
Description | G30100-0602 6ABCT-2MP 1368X6X2 |
UPC | 029769148273 |
A1 Outside Diameter (in) | 0.375 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.08 |