The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Compression Union - 90°

Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.

  • Easy to assemble, field serviceable fitting consisting of four component parts.
  • Meets DOT FMVSS 571.106, SAE J1131, DIN 74324, and German TUV requirements
  • Working pressure: 150 PSI
  • Temperature Range: -40° F to 200° F (-40° C to 93° C)
  • Material: 360 Brass

All Parts

1-4 of 4 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
10ABC-10ABC90 / G32404-1010 725003055 G32404-1010 10ABC-10ABC90 1465X10 0.625 in 0.625 in 13/16-18 in 13/16-18 in
4ABC-4ABC90 / G32404-0404 725003025 G32404-0404 4ABC-4ABC90 1465X4 0.25 in 0.25 in 7/16-24 in 7/16-24 in
6ABC-6ABC90 / G32404-0606 725003035 G32404-0606 6ABC-6ABC90 1465X6 0.375 in 0.375 in 17/32-24 in 17/32-24 in
8ABC-8ABC90 / G32404-0808 725003045 G32404-0808 8ABC-8ABC90 1465X8 0.5 in 0.5 in 11/16-20 in 11/16-20 in
1-4 of 4 Items