The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Compression to Male Pipe - 45°

Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.

  • Easy to assemble, field serviceable fitting consisting of four component parts.
  • Meets DOT FMVSS 571.106, SAE J1131, DIN 74324, and German TUV requirements
  • Working pressure: 150 PSI
  • Temperature Range: -40° F to 200° F (-40° C to 93° C)
  • Material: 360 Brass

All Parts

1-10 of 10 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
10ABC-8MP45 / G32102-1008 725002395 G32102-1008 10ABC-8MP45 1480X10 0.625 in 13/16-18 in 1/2-14 in
4ABC-2MP45 / G32102-0402 725002305 G32102-0402 4ABC-2MP45 1480X4 0.25 in 7/16-24 in 1/8-27 in
4ABC-4MP45 / G32102-0404 725002315 G32102-0404 4ABC-4MP45 1480X4X4 0.25 in 7/16-24 in 1/4-18 in
6ABC-2MP45 / G32102-0602 725002325 G32102-0602 6ABC-2MP45 1480X6X2 0.375 in 17/32-24 in 1/8-27 in
6ABC-4MP45 / G32102-0604 725002335 G32102-0604 6ABC-4MP45 1480X6 0.375 in 17/32-24 in 1/4-18 in
6ABC-6MP45 / G32102-0606 725002345 G32102-0606 6ABC-6MP45 1480X6X6 0.375 in 17/32-24 in 3/8-18 in
6ABC-8MP45 / G32102-0608 725002355 G32102-0608 6ABC-8MP45 1480X6X8 0.375 in 17/32-24 in 1/2-14 in
8ABC-4MP45 / G32102-0804 725002365 G32102-0804 8ABC-4MP45 1480X8X4 0.5 in 11/16-20 in 1/4-18 in
8ABC-6MP45 / G32102-0806 725002375 G32102-0806 8ABC-6MP45 1480X8 0.5 in 11/16-20 in 3/8-18 in
8ABC-8MP45 / G32102-0808 725002385 G32102-0808 8ABC-8MP45 1480X8X8 0.5 in 11/16-20 in 1/2-14 in
1-10 of 10 Items