Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.
Part # | G32154-0606 / 6ABC-6FP90 |
---|---|
Product # | 725002845 |
Description | G32154-0606 6ABC-6FP90 1470X6X6 |
UPC | 029769149676 |
A1 Outside Diameter (in) | 0.375 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.12 |