The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Compression Run Tee to Male Pipe

Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.

  • Easy to assemble, field serviceable fitting consisting of four component parts.
  • Meets DOT FMVSS 571.106, SAE J1131, DIN 74324, and German TUV requirements
  • Working pressure: 150 PSI
  • Temperature Range: -40° F to 200° F (-40° C to 93° C)
  • Material: 360 Brass

All Parts

1-7 of 7 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
2MP-4ABC-4ABC / G32130-0204 725002595 G32130-0204 2MP-4ABC-4ABC 0.25 in 0.25 in 1/8-27 in 7/16-24 in
4MP-4ABC-6ABC / G32131-0406 725002655 G32131-0406 4MP-4ABC-6ABC 1471X6X4X4 0.25 in 0.375 in 1/4-18 in 7/16-24 in
4MP-6ABC-6ABC / G32130-0406 725015365 G32130-0406 4MP-6ABC-6ABC 1471X6 0.375 in 0.375 in 1/4-18 in 17/32-24 in
6MP-6ABC-6ABC / G32130-0606 725002615 G32130-0606 6MP-6ABC-6ABC 1471X6X6X6 0.375 in 0.375 in 3/8-18 in 17/32-24 in
6MP-8ABC-8ABC / G32130-0608 725015375 G32130-0608 6MP-8ABC-8ABC 1471X8 0.5 in 0.5 in 3/8-18 in 11/16-20 in
8MP-10ABC-10ABC / G32130-0810 725015395 G32130-0810 8MP-10ABC-10ABC 0.625 in 0.625 in 1/2-14 in 13/16-18 in
8MP-8ABC-8ABC / G32130-0808 725015385 G32130-0808 8MP-8ABC-8ABC 0.5 in 0.5 in 1/2-14 in 11/16-20 in
1-7 of 7 Items